Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Standard bevel gears type B ratio 1:3 - Standard bevel gears type B, straight geared 90°, 20° pressure angle, ratio 1:3
Bill of material
Standard bevel gears type B ratio 1:3 KETTEN FUCHS Product no. 420-015-345B
CNSORDERNO
Order number
420-015-345B
M
Modul
1.5
Z
Number of Teeth
45
DE
Dimensions
68.10 mm
DP
Dimensions
67.5 mm
A
Dimensions
29.6 mm
F
Dimensions
10.5 mm
DN
Dimensions
45.3 mm
D1
Dimensions
14.0 mm
DM
Dimensions
37.00 mm
L
Dimensions
27.2 mm
S
Dimensions
2.4 mm
LM
Dimensions
20.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices