Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Ketten Fuchs
Description
Standard bevel gears type A ratio 1:2 - Standard bevel gears type A, straight geared 90°, 20° pressure angle, ratio 1:2
Bill of material
Standard bevel gears type A ratio 1:2 KETTEN FUCHS Product no. 420-015-216A
CNSORDERNO
Order number
420-015-216A
M
Modul
1.5
Z
Number of Teeth
16
DE
Dimensions
26.68 mm
DP
Dimensions
24.0 mm
A
Dimensions
19.5 mm
F
Dimensions
8.0 mm
DN
Dimensions
21.0 mm
D1
Dimensions
10.0 mm
DM
Dimensions
35.83 mm
L
Dimensions
18.0 mm
S
Dimensions
1.5 mm
LM
Dimensions
11.3 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices