Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Ketten Fuchs
Description
Racks for timing belt - Racks for HTD timing belt
Bill of material
Racks for HTD timing belt KETTEN FUCHS Artikel-Nr. 5M-50
CNSORDERNO
Order number
5M-50
Z
Number of Teeth
50
DE
Dimensions
78.44 mm
L1
Dimensions
0.0 mm
L
Dimensions
200.0 mm
CNSMAT
Material
Alu
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices