Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Ketten Fuchs
Description
Racks for timing belt - Racks for belts, Series AT
Bill of material
Racks for belts, Series AT KETTEN FUCHS Artikel-Nr. AT10-26
CNSORDERNO
Order number
AT10-26
Z
Number of Teeth
26
DE
Dimensions
80.90 mm
L1
Dimensions
160.0 mm
L
Dimensions
160.0 mm
CNSMAT
Material
Alu
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices