Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sliding Hubs - Hatorq®-Rutschnaben
Bill of material
Hatorq slip hub KETTEN FUCHS Artikel-Nr. T 6800/254
CNSORDERNO
Order number
T 6800/254
MTA
Größe MTxA
6800 × 254
MT
Torque max.
6800 Nm
AT
Number plate spring
2
A
Dimensions
254 mm
B
Dimensions (k7)
140 mm
C
Dimensions
120 mm
D
Bohrung
mm
Enter value for D
Bohrung
mm
cm
inch
ft
DB
Pre-drilled hole
48 mm
DMAX
max (H7)
90 mm
F
Drive some strength max.
18.0 mm
BL
Socket Length
32 mm
G
Dimensions
5.0 mm
H
Dimensions
125 mm
L
Dimensions
33.0 mm
CNSMASSEXACT
weight
21.000 kg
J
Moment of inertia
1581.00 kg cm^3
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices