Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Ketten Fuchs
Description
Simple roller chains - Simple roller chains, maintenance-free roller chains MARATHON chain
Bill of material
Simple roller chains, maintenance-free roller chains MARATHON chain KETTEN FUCHS Artikel-Nr. ER 240 MA
CNSORDERNO
Order number
ER 240 MA
BEZ
Designation DIN
08B-1
BEZH
Name commercially
1/2x5/16"
P
Division
12.700 mm
B1
Inside width min.
7.750 mm
B2
Inner link width max
11.30 mm
D1
Roll diameter max.
8.51 mm
D2
Bolt Ø max.
4.45 mm
L1
Locking bolts max.
20.9 mm
G
Tabs height min.
11.80 mm
FB
Breaking strength min.
18600 Ns
GEW
Weight
0.70 kg/m
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices