Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Ketten Fuchs
Description
Simple roller chains - Simple roller chains DIN 8187-1, ISO 606 -1982 stainless steel
Bill of material
Simple roller chains DIN 8187-1, ISO 606 -1982 stainless steel KETTEN FUCHS Artikel-Nr. ERV 010
CNSORDERNO
Order number
ERV 010
BEZ
Designation DIN
04
BEZH
Name commercially
6x2.8 mm
P
Division
6.000 mm
B1
Inside width min.
2.800 mm
B2
Inner link width max.
4.10 mm
D1
Roll diameter max.
4.00 mm
D2
Bolt Ø max.
1.85 mm
L1
Locking bolts max.
10.3 mm
L2
Bolt length max.
7.4 mm
G
Tabs height min.
5.00 mm
FB
Breaking strength min.
2000 Ns
GEW
Weight
0.12 kg/m
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices