Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Simple roller chains - Simple roller chains according to works standard
Bill of material
Simple roller chain according to works standard KETTEN FUCHS Product no. ER 222
CNSORDERNO
Order number
ER 222
BEZH
Name commercially
1/2 x 3/16"
P
Division
12.700 mm
B1
Inner minimum width
4.880 mm
B2
Inner link width max
6.85 mm
D1
Roll diameter max.
7.75 mm
D2
Bolt Ø max.
3.60 mm
L1
Locking bolts max.
13.7 mm
L2
Bolt length max.
10.9 mm
G
Tabs height min.
10.10 mm
FB
Breaking strength min.
8200 N
GEW
Weight
0.33 kg/m
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices