Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
Ketten Fuchs
Description
Dreifach-Rollenkette - aus Stahl, nach DIN 8187 - ISO 606
Bill of material
Dreifach-Rollenkette aus Stahl, nach DIN 8187 - ISO/R 606 3/8 x 7/32”'', KETTEN FUCHS Product no. DR 110
CNSORDERNO
order number
DR 110
BEZ
Bezeichung DIN 8187
06 B-3
BEZH
Name commercially
3/8 x 7/32”''
P
Teilung p
9.525 mm
B1
Innere Breite b1 min.
5.72 mm
B2
Innengliedbreite b2 max.
8.53 mm
D1
Rollen-Ø d1 max.
6.35 mm
D2
Bolzen-Ø d2 max.
3.28 mm
L1
Verschlußbolzen l1 max.
37.3 mm
L2
Bolzenlänge l2 max.
34.0 mm
G
Laschenhöhe max.
8.2 mm
E
Mittenabstand e
10.24 mm
FB
Bruchkraft Fb min.
24900 N
GW
mass
1.18 kg/m
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices