Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Roll-ring - Installation and gauge blocks for ROLL-RING chain tensioner / ISO B series
Bill of material
Installation and gauge blocks for ROLL-RING chain tensioner / ISO B series KETTEN FUCHS Artikel-Nr. 112 034 001
CNSORDERNO
Order number
112 034 001
ISO
ISO-Nr.
12 B
DO
Installation and final dimensions for roll-ring chain tensioner / ISO B series
207.5 mm
DJ
Installation and final dimensions for roll-ring chain tensioner / ISO B series
169.5 mm
S
Installation and final dimensions for roll-ring chain tensioner / ISO B series
45.0 mm
A
Installation and final dimensions for roll-ring chain tensioner / ISO B series
265.0 mm
D
Installation and final dimensions for roll-ring chain tensioner / ISO B series, D = do-s
162.5 mm
DIM
Dimension
12 B 34
FRI
for ISO Roller Chain
ISO 12
PXB1
Dimensions in inches
3/4 × 7/16" Inch
Z
Teeth Roll Ring
34
UMS
Transmission values ​​max. Static tension
70.5 mm
KGW
max. speed chains
6.4 m/s
UT
Ambient temperature
-20 bis +70 °C
CNSMASSEXACT
weight
0.096 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices