Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Timing - Polyurethane timing belt, continuous, metric pitch AT Profile
Bill of material
Polyurethane timing belt, continuous, metric pitch AT Profile KETTEN FUCHS Artikel-Nr. 6-AT5-255
CNSORDERNO
Order number
AT5-255
WL
Effective length
255.0 mm
Z
Number of Teeth
51
SB
Standard widths
mm
P
Dimension
5.0 mm
H2
Dimension
1.2 mm
H1
Dimension
2.7 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices