Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
Ketten Fuchs
Description
Trapezoidal Nut - Trapezoidal nuts, hexagonal steel nut blank SKM thread to DIN ISO 103
Bill of material
Trapezoidal Nut, hex steel nut blank SKM thread to DIN ISO 103 KETTEN FUCHS Artikel-Nr. SKM-10x2-RH
CNSORDERNO
Order number
SKM-10x2-RH
STG
Increasing
RH right Hand
AG
Number of threads
1 mm
DS
D x pitch
10x2 mm
SW
Dimensions
15 mm
L
Dimensions
17 mm
CNSMASSEXACT
weight
0.02 kg
Preview - Generation
Previsualización
Oferta
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Filiales del fabricante
Seleccione un país para ver las oficinas locales