Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 1/2" x 1/8" - 1/2 x 1/8" aus Polyacetal , für Rollenkette nach DIN 8187 - ISO/R 606
Bill of material
Einfach-Kettenrad 1/2 x 1/8" aus Polyacetal, für Rollenkette nach DIN 8187 - ISO R/606 KETTEN FUCHS Artikel-Nr. KR 40 15
CNSORDERNO
Order number
KR 40 15
Z
Number of Teeth
15
DE
Dimensions
66.0 mm
DP
Dimensions
53.00 mm
B
Gear width
3.0 mm
DM
Dimensions
24.0 mm
D1
Dimensions
8 mm
A
Dimensions
16 mm
R
Tooth tip rounding
13 mm
F
Width of the rounding
1.3 mm
Preview - Generation
Преглед
Quotation
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси