Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
Ketten Fuchs
Description
Roller chains - Roller chains for agricultural machinery
Bill of material
Roller chains for agricultural machinery KETTEN FUCHS Artikel-Nr. ER S 42
CNSORDERNO
Order number
ER S 42
BEZ
Norm Bezeichnung
DIN 8189
P
Division
34.93 mm
B1
Inside width min.
19.05 mm
B2
Inner link width max.
25.40 mm
D1
Roll-Ø max.
14.27 mm
D2
Bolt Ø max.
7.01 mm
L2
Bolt length max.
34.3 mm
G
Plate height max.
19.8 mm
F
Gelenkfläche
1.78 cm2
FB
Breaking strength DIN 8189 or ANSI min.
27300 N
GW
mass
1.61 kg/m
Preview - Generation
Náhled
Quotation
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady