Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
Ketten Fuchs
Description
Simple roller chains - Simple roller chains DIN 8188-1, ISO 606-1982 American Standard
Bill of material
Simple roller chains DIN 8188-1, ISO 606-1982 American Standard KETTEN FUCHS Artikel-Nr. ER 015
CNSORDERNO
Order number
ER 015
BEZ
Designation DIN
04 C-1 ASA 25
BEZH
Name commercially
1/4 x 1/8"
P
Division
6.350 mm
B1
Inside width min.
3.100 mm
B2
Inner link width max
4.56 mm
D1
Roll diameter max.
3.30 mm
D2
Bolt Ø max.
2.31 mm
L1
Locking bolts max.
11.6 mm
L2
Bolt length max.
9.1 mm
G
Tabs height min.
6.00 mm
FB
Breaking strength min.
3500 Ns
GEW
Weight
0.13 kg/m
Preview - Generation
预览
询价
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.

产品供应商所在地
选择一个国家/地区查看当地办事处