Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
Ketten Fuchs
Description
ROSTA tensioning elements - Support Typ $TYP.
Bill of material
Support Typ WS 11 KETTEN FUCHS Product no. 06 590 001
CNSORDERNO
Order number
06 590 001
TYP
Type
WS 11
PS
suitable for SE
11 mm
A
Dimensions
6.5 mm
B
Dimensions
5.5 mm
C
Dimensions
7.0 mm
D
Dimensions
7.5 mm
E
Dimensions
30 mm
F
Dimensions
13.0 mm
G
Dimensions
11.5 mm
H
Dimensions
27 mm
J
Dimensions
4 mm
K
Dimensions
45 mm
L
Dimensions
30 mm
M
Dimensions
46 mm
N
Dimensions
35 mm
O
Dimensions
10 mm
CNSMASSEXACT
Mass
0.08 kg
Preview - Generation
Visualização
Quotation
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Localização do fornecedor do catálogo
Selecione um país para ver os escritórios locais