Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
Ketten Fuchs
Description
ROSTA tensioning element - Chain slider type P
Bill of material
Chain slider type P1/2'' KETTEN FUCHS Product no. 06 540 002
CNSORDERNO
Order number
06 540 002
TYP
Type
P1/2''
BEZ
For roller chain
08 B
A
Dimensions
10 mm
B
Dimensions
13.9 mm
C
Dimensions
48 mm
D
Dimensions
96 mm
CNSMASSEXACT
Mass
0.03 kg
Preview - Generation
预览
询价
3D
尺寸标注
2D

产品供应商所在地
选择一个国家/地区查看当地办事处