User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Order number
TSR-16x4-LH
STG
Increasing
LH left-handed
AG
Number of threads
1
mm
DS
D x pitch
16x4
mm
D1K
Minimum dimension flank Ø
13.640
mm
D1G
Maximum dimension flank Ø
13.905
mm
D2
Core diameter
10.80
mm
L
Standard length
3000
mm
SGW
Pitch angle
5°11"
SG
Steigungsenauigkeit to 300 mm
0.100
mm
GW
Weight
1.20
kg/m
Previews
The preview does not represent the part configuration anymore. You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices