Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Trapezoidal Nut - Trapezoidal nuts, long plastic nut blank LKM thread to DIN ISO 103
Bill of material
Trapezoidal Nut, long plastic nut blank LKM thread to DIN ISO 103 KETTEN FUCHS Artikel-Nr. LKM-20x4-LH
CNSORDERNO
Order number
LKM-20x4-LH
STG
Increasing
LH left-handed
AG
Number of threads
1 mm
DS
D x pitch
20x4 mm
D
Dimensions
45 mm
L
Dimensions
40 mm
CNSMASSEXACT
weight
0.07 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices