User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Order number
160-3060
DXD
Size
30 x 60
mm
H
Length
66
mm
H1
Length
60
mm
H3
Length
18
mm
M
Screw size
M6 x 55
MD
Transferable tightening torque
17
Nm
MT
Transferable torsional moment
450
Nm
FAX
Transferable axial force
30
kN
PW
Surface pressure wave
179
N/mm^2
CNSMASSEXACT
mass
0.72
kg
Previews
The preview does not represent the part configuration anymore. You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices