User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Order number
151-6070
DXD
Size
60x70
mm
SD
Size
60
mm
D1
Length
85
mm
H
Length
52
mm
H1
Length
28
mm
M
Screw size
M65x2
mm
MD
Transferable tightening torque
950
Nm
MT
Transferable torsional moment
1400
Nm
FAX
Transferable axial force
51
kN
PW
Surface pressure wave
81
N/mm^2
PN
Surface pressure Hub
70
N/mm^2
CNSMASSEXACT
weight
5.541
kg
Previews
The preview does not represent the part configuration anymore. You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices