User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Order number
150-3245
DXD
Size
32x45
mm
SD
Size
32
mm
D1
Length
58
mm
H
Length
22.0
mm
H1
Length
9.0
mm
M
Screw size
M40x1.5
mm
MD
Transferable tightening torque
524
Nm
MT
Transferable torsional moment
348
Nm
FAX
Transferable axial force
22
kN
PW
Surface pressure wave
201
N/mm^2
PN
Surface pressure Hub
143
N/mm^2
CNSMASSEXACT
weight
1.916
kg
Previews
The preview does not represent the part configuration anymore. You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices