User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Order number
145-5585
DXD
Size
55 x 85
mm
H
Length
72
mm
H1
Length
64
mm
AS
Number pieces
8
mm
M
Screw size
M8 x 55
MD
Transferable tightening torque
41
Nm
MT
Transferable torsional moment
4189
Nm
FAX
Transferable axial force
152
kN
PW
Surface pressure wave
179
N/mm^2
PN
Surface pressure Hub
116
N/mm^2
SD
Size
55
mm
CNSMASSEXACT
mass
1.36
kg
Previews
The preview does not represent the part configuration anymore. You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices