User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Order number
132-3865
DXD
Size
38 x 65
mm
SD
Size
38
mm
D1
Length
71
mm
H1
Length
26
mm
H2
Length
31.0
mm
H3
Length
42
mm
H
Length
48
mm
AS
Number pieces
8
mm
M
Screw size
M6x25
mm
MD
Transferable tightening torque
17
Nm
MT
Transferable torsional moment
854
Nm
FAX
Transferable axial force
44
kN
PW
Surface pressure wave
127
N/mm^2
PN
Surface pressure Hub
74
N/mm^2
CNSMASSEXACT
Mass
0.640
kg
Previews
The preview does not represent the part configuration anymore. You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices