User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Order number
112-1847
DXD
Size
18 x 47
mm
H
Length
26.0
mm
H1
Length
20.0
mm
AS
Number pieces
8
mm
M
Screw size
M6 x 18
MD
Transferable tightening torque
16
Nm
MT
Transferable torsional moment
250
Nm
FAX
Transferable axial force
28
kN
PW
Surface pressure wave
316
N/mm^2
PN
Surface pressure Hub
121
N/mm^2
CNSMASSEXACT
mass
0.260
kg
Previews
The preview does not represent the part configuration anymore. You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices