User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Order number
110-1423
DXD
Größe SD x D
14 x 23
mm
H1
Length
14.0
mm
H
Length
30.0
mm
AN
Anzahl
4
mm
M
Screw size
M 4x 12
MD
Transferable tightening torque
5
Nm
MT
Transferable torsional moment
68
Nm
FAX
Transferable axial force
10
kN
PW
Surface pressure wave
146
N/mm^2
PN
Surface pressure Hub
76
N/mm^2
CNSMASSEXACT
mass
0.103
kg
Previews
The preview does not represent the part configuration anymore. You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices