User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Order number
06520005
TYP
Typ
N3/4"-20 D
BEZ
Rollenkette DIN 8187
ISO 12 B-2
Z
Number of Teeth
15
W
Thread
M20
L
Schraubenlänge
120
mm
AM
Anziehmoment Mutter
172
N*m
ST
Spannelement Typ
R
Einstellbereich
mm
Enter value for R
Einstellbereich
mm
cm
inch
ft
CNSMASSEXACT
mass
1.35
kg
Previews
The preview does not represent the part configuration anymore. You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices