User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
order number
321310010SB18
Z
Number of Teeth
10
mm
DE
Head circular diameter
58.3
mm
DP
Circle diameter
51.37
mm
DM
Hub outside diameter
35
mm
D1
Bore diameter H7
18
mm
A
Hub length
25
mm
K
Groove width H9
6.0
mm
T2
Groove height
2.8
mm
M
Thread
M5
mm
B1
Tooth width
9.1
mm
C
Radius width
1.6
mm
R3
Tooth radius
16
mm
Previews
The preview does not represent the part configuration anymore. You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices