User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
order number
321110011SB14
Z
Number of Teeth
11
mm
DE
Head circular diameter
37.5
mm
DP
Circle diameter
33.80
mm
DM
Hub outside diameter
29
mm
D1
Bore diameter H7
14
mm
A
Hub length
25
mm
K
Groove width H9
5.0
mm
T2
Groove height
2.3
mm
M
Thread
M4
mm
B1
Tooth width
5.3
mm
C
Radius width
1.0
mm
R3
Tooth radius
10
mm
Previews
The preview does not represent the part configuration anymore. You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices