Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 1/2 x 5/16" - 1/2 x 5/16" aus GG 22, für Rollenkette nach DIN 8187 - ISO/R 606
Bill of material
Einfachkettenrad aus GG 22 1/2 x 5/16", für Rollenkette nach DIN 8187 - ISO/R 606 KETTEN FUCHS Artikel-Nr. 321-240-057GG
CNSORDERNO
order number
321-240-057GG
Z
Number of Teeth
57
DE
Dimensions
236.4 mm
DP
Dimensions
230.54 mm
DM
Dimensions
70 mm
D1
Dimensions
20 mm
A
Dimensions
40 mm
R3
Tooth tip rounding
13 mm
C
Width of the rounding
1.3 mm
B1
Gear width
7.2 mm
SB1
Gear width b1
0.0 mm
B2
Gear width
0.0 mm
B3
Gear width
0.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices