Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 1 1/4 x 3/4" - 1 1/2 x 1" aus GG 22, für Rollenkette nach DIN 8187 - ISO/R 606
Bill of material
Einfachkettenrad aus GG 22 1 1/4 x 3/4", für Rollenkette nach DIN 8187 - ISO/R 606 KETTEN FUCHS Artikel-Nr. 321-600-045GG
CNSORDERNO
order number
321-600-045GG
Z
Number of Teeth
45
DE
Dimensions
470.3 mm
DP
Dimensions
455.17 mm
DM
Dimensions
125 mm
D1
Dimensions
35 mm
A
Dimensions
70 mm
R3
Tooth tip rounding
32 mm
C
Width of the rounding
3.5 mm
B1
Gear width
18.5 mm
SB1
Gear width b1
0.0 mm
B2
Gear width
0.0 mm
B3
Gear width
0.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices