User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Order number
321-230-011
KET
Sprocket
Z
Number of Teeth
11
DE
Dimensions
49.6
mm
DP
Dimensions
45.07
mm
DM
Dimensions
29.0
mm
D1
Dimensions
10
mm
A
Dimensions
25
mm
R3
Tooth tip rounding
13
mm
C
Width of the rounding
1.3
mm
B1
Gear width
5.9
mm
Previews
The preview does not represent the part configuration anymore. You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices