User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Order number
GR2-C-20B-2
BZ
Designation to DIN 8187
20 B-2
PXB1
p x b1
1 1/4 x 3/4''
B
55.3
mm
SB
19.0
mm
H
25
mm
HC
30
mm
A
17.300
mm
BC
60
mm
SH
4.2
mm
F
55
mm
CP
C-Profil
C-6020
SL
Standard length
2000
mm
Previews
The preview does not represent the part configuration anymore. You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices