Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Chain Guides - Chain guides, 1 type GR-C
Bill of material
Kettenführungen, Typ GR 1 C GR1-C-10B-1_17
CNSORDERNO
Order number
GR1-C-10B-1
BZ
Designation to DIN 8187
10 B-1
PXB1
p x b1
5/8 × 3/8''
B
17 mm
SB
9.3 mm
H
15 mm
HC
17 mm
BC
20 mm
SH
2.6 mm
F
17 mm
CP
C-Profil
C-2010
SL
Standard length
2000 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices