User Profile Desktop
Catalog navigation
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
Order number
LL0822
PINCH
Division
1/2"
INCH
P
Division
12.700
mm
LK
Combination plates
2 x 2
G
Dimensions max
10.6
mm
S
Dimensions max
1.60
mm
D2
Dimensions max
4.45
mm
A
Dimensions max
7.9
mm
D5
Dimensions
10.0
mm
G1
Dimensions
20.0
mm
T
Dimensions
30.0
mm
FB
Breaking strength min.
17800
N
GEW
Weight
0.41
kg/m
Previews
The preview does not represent the part configuration anymore. You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices