Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
Ketten Fuchs
Description
Standard bevel gears type B ratio 1:1.5 - Standard bevel gears type B, straight geared 90°, 20° pressure angle, ratio 1:1.5
Bill of material
Standard bevel gears type B ratio 1:1.5 KETTEN FUCHS Product no. 420-020-1524B
CNSORDERNO
Order number
420-020-1524B
M
Modul
2.0
Z
Number of Teeth
24
DE
Dimensions
49.70 mm
DP
Dimensions
48.0 mm
A
Dimensions
27.2 mm
F
Dimensions
10.0 mm
DN
Dimensions
32.3 mm
D1
Dimensions
8.0 mm
DM
Dimensions
37.00 mm
L
Dimensions
24.7 mm
S
Dimensions
2.5 mm
LM
Dimensions
16.0 mm
Preview - Generation
Podgląd
Quotation
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura